RTN - Load cell
HBK
Load Cells
Ring Torsion Load Cells
RTN
Powered by
CAD模型選擇
{hbm/waegezellen/ring_torsions_waegezellen/rtn/rtn.prj},{NB=RTN_33T},{IDNR=},{ORDERNO=1-RTN/33T},{TYP=RTN},{VERS3=6.000},{CAPACITY=33t},{DRAWNO=B0991-6.0},{KB=8.500},{KBS=8.500},{VERS4=2.000},{A=95},{AX=85.500},{HX=18.680},{B=40},{C=95},{H=65},{H1=10.000},{H2=16.500},{J=7},{K=10.0},{L=15 m},{LX=15.000},{BESTNRX=RTN_33T},{VERS=2.000},{VERS2=3.000},{XX=6.000},{N=77.0},{P=7},{Q=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Bestellnummer
ⁿ/ₐ
TYP
類型
ⁿ/ₐ
CAPACITY
Maximum capacity in t
ⁿ/ₐ
DRAWNO
Drawing No.
ⁿ/ₐ
KBS
[mm]
A
ØA
[mm]
B
ØB
[mm]
C
ØC
[mm]
H
[mm]
K
[mm]
L
Cable length
[m]
N
[mm]
P
[mm]
Q
[mm]
1-RTN/1T
1-RTN/1T
RTN
1t
B0991-6.0
10.500
49
20
60
43
7.5
5 m
46.0
0
1
1-RTN/2.2T
1-RTN/2.2T
RTN
2.2t
B0991-6.0
10.500
49
20
60
43
7.5
5 m
46.0
0
1
1-RTN/4.7T
1-RTN/4.7T
RTN
4.7t
B0991-6.0
10.500
49
20
60
43
7.5
5 m
46.0
0
1
1-RTN/10T
1-RTN/10T
RTN
10t
B0991-6.0
8.500
74
30
75
50
6.5
5 m
59.0
7
1
1-RTN/15T
1-RTN/15T
RTN
15t
B0991-6.0
8.500
75
30
75
50
6.5
5 m
59.0
7
1
1-RTN/22T
1-RTN/22T
RTN
22t
B0991-6.0
8.500
75
30
75
50
6.5
12 m
59.0
7
1
1-RTN/33T
1-RTN/33T
RTN
33t
B0991-6.0
8.500
95
40
95
65
10.0
15 m
77.0
7
1
1-RTN/47T
1-RTN/47T
RTN
47t
B0991-6.0
8.500
130
60
130
75
14.0
12 m
111.0
7
1
1-RTN/68T
1-RTN/68T
RTN
68t
B0991-6.0
8.500
130
60
130
85
14.0
12 m
111.0
7
1
1-RTN/100T
1-RTN/100T
RTN
100t
B0991-6.0
8.500
150
70
150
90
16.0
12 m
134.0
7
1
1-RTN/150T
1-RTN/150T
RTN
150t
B0991-6.0
8.500
150
70
150
100
16.0
5 m
134.0
7
1
1-RTN/220T
1-RTN/220T
RTN
220t
B0991-6.0
11.000
225
100
225
130
24.0
5 m
195.5
11
1
1-RTN/330T
1-RTN/330T
RTN
330t
B0991-6.0
11.000
225
100
225
145
24.0
5 m
195.5
11
1
1-RTN/470T
1-RTN/470T
RTN
470t
B0991-6.0
11.000
270
120
270
170
28.0
5 m
233.0
11
1
Previews
3D
尺寸
2D